IESNA:LM-63-2002
[TEST]P1434433
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4C-927-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 4xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (104) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.67A 200.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17663.8
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2690.0 2801.1 2880.5 2876.5 2813.0 2725.7 2515.5 2336.9 2352.8 2475.8 2701.9 2979.7 3324.8 3733.5 4344.5 4947.6 5431.6 5959.3 
6554.5 7046.5 7074.2 6899.7 6431.5 5598.3 4185.8 3082.8 2904.3 2261.5 1539.4 1190.3 932.4 666.6 527.7 416.6 297.6 182.5 
87.3 0.0 
2690.0 2805.1 2884.4 2880.5 2817.0 2729.7 2515.5 2340.9 2352.8 2475.8 2698.0 2971.7 3301.0 3761.3 4427.8 4927.8 5491.2 5967.3 
6550.5 7066.3 7106.0 6931.4 6483.1 5661.8 4237.4 3134.4 2955.9 2352.8 1606.9 1222.0 944.3 682.4 535.6 432.5 325.3 206.3 
95.2 0.0 
2690.0 2793.2 2876.5 2888.4 2836.8 2777.3 2586.9 2400.4 2372.6 2491.7 2682.1 2947.9 3277.2 3681.9 4404.0 4947.6 5491.2 5951.4 
6483.1 7070.3 7256.7 7125.8 6772.7 6062.5 4864.3 3555.0 3336.8 2749.5 2110.8 1515.6 1142.7 861.0 642.8 503.9 388.8 230.1 
111.1 0.0 
2690.0 2789.2 2876.5 2920.2 2884.4 2852.7 2729.7 2527.4 2428.2 2487.7 2658.3 2908.3 3225.7 3610.5 4043.0 4646.1 5245.2 5737.1 
6304.5 6879.8 7312.3 7355.9 7094.1 6574.3 5554.6 4050.9 3801.0 3102.7 2519.4 1995.7 1559.3 1162.5 857.0 615.0 468.2 
289.6 123.0 0.0 
2690.0 2797.2 2884.4 2959.8 2983.6 2983.6 2940.0 2801.1 2650.4 2622.6 2737.6 2963.8 3285.2 3674.0 4102.5 4550.8 5122.2 5689.5 
6233.1 6760.8 7288.5 7633.7 7590.0 7252.8 6574.3 5165.8 4832.5 3622.4 2737.6 2213.9 1781.5 1420.4 1150.6 888.7 658.6 
468.2 170.6 0.0 
2690.0 2781.3 2872.5 2975.7 3055.1 3106.6 3142.3 3122.5 3043.1 2991.6 3047.1 3213.8 3487.5 3860.5 4308.8 4800.8 5288.8 5733.2 
6193.4 6590.2 7014.7 7502.7 7776.5 7713.0 7316.3 6586.2 6340.2 5046.8 3213.8 2043.3 1571.2 1237.9 944.3 738.0 527.7 
341.2 154.7 0.0 
2690.0 2777.3 2868.6 2987.6 3130.4 3261.4 3372.5 3491.5 3558.9 3602.6 3701.8 3872.4 4126.3 4503.2 4943.6 5415.8 5844.3 6221.2 
6455.3 6657.6 6844.1 7137.7 7657.5 8411.3 8859.6 8946.9 8919.2 8562.1 7022.7 4578.6 2551.2 1630.7 1241.9 924.5 
607.0 321.4 127.0 0.0 
2690.0 2761.4 2852.7 2975.7 3130.4 3324.8 3543.1 3785.1 4043.0 4300.9 4499.3 4709.5 5007.1 5360.2 5816.5 6252.9 6653.7 
6907.6 7153.6 7276.6 7407.5 7633.7 8042.3 8697.0 9819.8 10791.9 10823.6 10260.2 8780.3 7070.3 5142.0 2995.5 1634.7 
1079.2 761.8 492.0 186.5 0.0 
2690.0 2753.5 2844.8 2971.7 3138.4 3320.9 3547.0 3797.0 4082.7 4372.3 4638.1 4860.3 5149.9 5515.0 5955.4 6387.8 6784.6 
7014.7 7260.7 7399.6 7530.5 7760.6 8161.4 8796.2 9875.4 10799.8 10795.8 10299.9 8843.8 7070.3 4951.6 2880.5 1618.8 
1047.4 761.8 503.9 190.4 0.0 
2690.0 2737.6 2828.9 2947.9 3118.5 3309.0 3558.9 3864.4 4241.4 4701.6 5209.5 5764.9 6395.8 7054.4 7653.5 8141.5 8411.3 
8550.2 8613.7 8542.2 8558.1 8712.8 8835.8 8923.1 8451.0 7598.0 7423.4 6907.6 6372.0 4975.4 2951.9 1698.1 1194.2 
821.3 618.9 464.2 206.3 0.0 
2690.0 2717.8 2789.2 2908.3 3047.1 3225.7 3459.7 3721.6 4062.8 4471.5 4943.6 5443.5 6046.6 6673.5 7316.3 7883.6 8292.3 
8570.0 8720.8 8752.5 8867.6 9129.4 9435.0 9438.9 8903.3 8165.3 8002.6 7185.3 5733.2 4062.8 2709.9 1809.2 1162.5 
745.9 492.0 317.4 130.9 0.0 
2690.0 2713.8 2765.4 2876.5 3003.5 3170.1 3364.5 3598.6 3888.2 4229.5 4665.9 5110.3 5622.1 6118.0 6653.7 7113.9 7435.3 
7590.0 7673.3 7657.5 7701.1 7895.5 8153.4 8201.0 7871.7 7312.3 7201.2 6538.6 5332.5 4031.1 2856.7 1912.4 1202.2 
734.0 436.4 293.6 107.1 0.0 
2690.0 2705.9 2745.6 2828.9 2932.1 3055.1 3209.8 3392.3 3598.6 3844.6 4130.3 4459.6 4792.9 5110.3 5439.6 5721.3 5883.9 
5876.0 5824.4 5697.5 5598.3 5681.6 5860.1 5983.1 5891.9 5653.8 5590.3 5209.5 4348.5 3273.3 2229.8 1436.3 1023.6 
730.0 527.7 357.1 142.8 0.0 
2690.0 2666.2 2658.3 2670.2 2686.1 2678.1 2654.3 2626.6 2578.9 2539.3 2523.4 2531.3 2563.1 2618.6 2717.8 2797.2 2844.8 2817.0 2709.9 
2563.1 2396.4 2253.6 2118.7 1987.8 1817.2 1646.6 1606.9 1468.0 1317.2 1186.3 1071.3 956.2 841.1 706.2 599.1 476.1 218.2 0.0 
2690.0 2626.6 2555.1 2452.0 2329.0 2194.1 2083.0 2011.6 1979.8 1979.8 2011.6 2051.2 2102.8 2178.2 2233.8 2297.2 2321.0 2313.1 2245.7 
2079.0 1888.6 1710.0 1551.3 1396.6 1257.7 1138.7 1126.8 1063.3 987.9 916.5 845.1 769.7 682.4 579.3 480.1 369.0 150.8 0.0 
2690.0 2582.9 2420.2 2202.0 2011.6 1920.3 1908.4 1944.1 1971.9 1983.8 1987.8 1983.8 1991.7 1983.8 1975.9 1967.9 1940.2 1888.6 1805.3 
1694.2 1543.4 1400.6 1261.7 1146.6 1055.4 984.0 968.1 916.5 861.0 801.5 730.0 650.7 563.4 452.3 329.3 210.3 91.3 0.0 
2690.0 2543.2 2293.3 2003.6 1876.7 1896.5 1971.9 2019.5 2039.3 2039.3 2019.5 1991.7 1952.1 1908.4 1868.7 1821.1 1757.6 1678.3 1595.0 
1503.7 1396.6 1293.4 1202.2 1130.8 1063.3 999.8 987.9 916.5 872.9 841.1 829.2 765.7 682.4 543.6 388.8 238.1 142.8 0.0 
2690.0 2503.6 2170.3 1888.6 1860.8 1956.0 2047.3 2098.9 2110.8 2090.9 2047.3 1991.7 1940.2 1884.6 1801.3 1714.0 1630.7 1559.3 1468.0 
1376.8 1293.4 1222.0 1166.5 1118.9 1031.6 968.1 960.2 920.5 892.7 976.0 1011.7 956.2 868.9 730.0 527.7 365.0 273.8 0.0 
2690.0 2471.8 2083.0 1837.0 1892.5 2015.5 2114.7 2166.3 2174.2 2138.5 2075.1 1995.7 1916.4 1825.1 1733.8 1638.6 1535.5 1432.3 1333.1 
1237.9 1166.5 1114.9 1067.3 984.0 932.4 868.9 861.0 821.3 837.2 952.2 908.6 829.2 738.0 622.9 468.2 392.8 285.7 0.0 
2690.0 2436.1 2027.4 1821.1 1908.4 2051.2 2158.4 2213.9 2213.9 2174.2 2094.9 1999.7 1896.5 1769.5 1674.3 1575.1 1444.2 1309.3 1210.1 
1138.7 1107.0 1039.5 980.0 912.5 849.1 785.6 777.6 749.9 809.4 849.1 765.7 666.6 575.3 460.2 384.9 353.1 214.3 0.0 
2690.0 2444.0 2011.6 1825.1 1924.3 2075.1 2182.2 2229.8 2229.8 2186.1 2102.8 2003.6 1880.6 1721.9 1606.9 1507.7 1353.0 1226.0 1134.7 
1095.1 1051.4 1003.8 944.3 884.8 821.3 757.8 749.9 738.0 801.5 777.6 682.4 646.7 583.2 460.2 373.0 309.5 166.6 0.0 
2690.0 2448.0 1979.8 1817.2 1928.3 2071.1 2170.3 2217.9 2213.9 2166.3 2094.9 1999.7 1864.8 1721.9 1606.9 1499.8 1349.0 1218.1 1118.9 
1095.1 1031.6 991.9 924.5 868.9 805.4 749.9 738.0 730.0 793.5 761.8 666.6 622.9 547.5 408.7 349.1 289.6 150.8 0.0 
